IESNA:LM-63-2002
[TEST]P1445038
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (3000K-120W-T3)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (120W)
[MORE]OPTICS - TYPE 3
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]19734
TILT=NONE
1 45292 1 181 25 1 2 0.315 0.46 0
1 1 126
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2715.4 2785.1 2862.9 2949.3 3046 3150.5 3266.7 3391 3525.2 3669.9
3825.1 3993.4 4168.2 4359.2 4560.5 4766.6 4976.6 5187.1 5393.6 5595.3
5787.9 5971.8 6139.1 6302.5 6453.7 6598.3 6722.9 6832.3 6930.7 7034.4
7159.5 7261.9 7336.4 7361.2 7336.8 7268 7178.7 7100.2 7056.2 7030.5
7010.5 6987.8 6959.5 6924.2 6881.5 6829.2 6771.3 6710.7 6648.8 6586.1
6519 6444.9 6360.8 6267.2 6156.9 6036.2 5895.1 5736 5555.2 5363.1
5132.6 4849.8 4514.8 4135.5 3751.2 3391.6 3085.7 2846.5 2655.6 2461.9
2158.6 1684.5 1118.8 627.5 476.2 328.1 180 151.7 132.2 118.4
106.4 95 84.2 73 61.9 50.5 38.9 27.3 15.7 7.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2784.2 2859 2940.7 3031.9 3133 3244.1 3365.4 3491.5 3630.6
3778.6 3938.8 4106.2 4289.4 4480.3 4676.4 4875.1 5074.6 5273.8 5466.8
5655 5835.8 6003.1 6167 6319.5 6468 6599.2 6715.9 6819.2 6918.5
7037.1 7146.9 7231.4 7277.6 7268.9 7211.8 7136.8 7049.7 6990.9 6959.5
6938.6 6921.6 6902.9 6881.5 6855.4 6821.8 6781.7 6737.3 6691.1 6640.1
6587 6526.9 6456.7 6377.4 6282 6169.1 6040.2 5894.2 5727.8 5544.3
5341.3 5108.6 4828.5 4515.2 4176.1 3837.1 3513.4 3215.5 2956.3 2735.1
2511.5 2219 1811.3 1313.2 821.6 461.3 359.9 264.6 169.3 143
124.2 108 94.2 82.6 70 57.9 46.1 34.7 23.4 12.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2777.8 2844.4 2915.8 2996.3 3084.1 3181.7 3288 3400.6 3523.5
3651.5 3791.5 3939 4093.7 4258.6 4427.6 4601 4775.8 4951.8 5123.4
5290.8 5453.3 5605.8 5754.8 5899.9 6040.2 6176.5 6306.8 6425.8 6537.3
6651.5 6772.2 6885.4 6980 7038.4 7044.9 7008.3 6949.9 6889.4 6842.7
6817.5 6803.1 6792.6 6780.4 6765.6 6746.9 6723.4 6694.2 6661.5 6620.5
6576.1 6526 6469.8 6411.4 6347.8 6276.8 6194.4 6099 5988.8 5866.3
5729.1 5574.8 5402.3 5202.7 4983.2 4733.9 4471.6 4206.6 3935.5 3665.8
3397.5 3138.7 2875 2590.6 2270.3 1914.4 1514 1130.6 831 599.2
422 298.8 177.1 142.9 117.6 88.1 61.9 46.1 32.1 18.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2768.5 2820.6 2877.8 2942.7 3011.1 3088.7 3172.2 3262.5 3358.6
3462.5 3572.6 3687.5 3809.3 3938.1 4070.9 4209.2 4347.8 4489.1 4629.8
4767.5 4904.7 5037.6 5167.5 5292.1 5414.9 5534.3 5648.9 5764.8 5877.2
5990.9 6107.3 6221.9 6332.1 6434.5 6511.6 6556 6562.1 6539.1 6510.3
6490.7 6479.4 6478.9 6487.2 6496.8 6503.3 6505.9 6504.2 6496.8 6485
6468 6447.1 6421 6392.2 6356.5 6313.4 6263.2 6205.7 6139.5 6066.7
5984 5888.1 5777 5652 5511.7 5353.5 5174 4971.8 4747.4 4502.1
4242.9 3980.2 3719.3 3458.1 3188.2 2887.6 2553 2125.4 1606.7 1031.2
552.8 421.7 298.1 174.6 149.6 128.2 106.8 82.3 54.3 28.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2755.4 2791.2 2830.8 2875.4 2925.3 2978.8 3035.9 3097.8 3163.7
3235 3309.9 3390.4 3475.7 3565.9 3658 3755.5 3856.5 3960.2 4062.5
4166.8 4271.4 4374.9 4481.2 4581.9 4680.8 4779.2 4879 4974 5067.2
5160 5256.8 5359.2 5468.5 5575.3 5664.2 5743 5800.5 5839.3 5853.7
5848.9 5847.6 5855.4 5868.1 5884.2 5906.4 5930.8 5957.8 5981.8 6003.1
6019.7 6034.5 6046.7 6052.8 6054.1 6051.5 6042.3 6026.7 6001.4 5968.3
5925.6 5871.6 5810.1 5738.2 5654.1 5560.9 5453.3 5324.3 5178.8 5005.4
4801.9 4573.6 4316.7 4039.2 3723.7 3384.5 3002.2 2569.8 2085.9 1573.3
1089.2 626.3 453.4 286.7 120.1 92.9 72 53.4 37.1 20.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2739.8 2758.1 2779.1 2803.8 2832.3 2862.2 2894.7 2929.9 2968.5
3009.9 3054.2 3101.4 3151.3 3204.6 3259.5 3317.8 3380.7 3445.2 3511
3578 3647.3 3716.3 3788.1 3857.1 3927 3999.9 4073.1 4145.1 4221.2
4299.3 4375.8 4451.6 4527.4 4613.7 4704.3 4794.1 4867.7 4931.3 4981.4
5014.5 5031.9 5047.2 5066.8 5096.4 5128.7 5160.9 5194 5225.8 5257.2
5286.4 5312.5 5336.1 5355.2 5370.9 5382.7 5390.1 5393.1 5391 5382.7
5366.6 5339.6 5301.2 5257.6 5203.6 5138.3 5064.6 4969.2 4845.9 4695.6
4509.1 4268.6 3986.3 3646.9 3263.7 2832.3 2380.1 1854 1270 726.4
369.8 254.7 144.8 117.9 98.7 80.4 61.2 44 30.7 17.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2709.1 2709.6 2712.1 2717.7 2726.6 2736.4 2747.4 2761.1 2777.1
2794.8 2813.6 2834.8 2858.9 2886.3 2914.8 2945.3 2977.3 3011.4 3046.8
3083.5 3120.6 3158.3 3195.5 3232.8 3270.2 3307.8 3346 3385.9 3427.5
3471 3516.1 3563 3611.1 3660.8 3712.1 3764.5 3818.2 3873.1 3928.7
3976.1 4013.5 4040.9 4060.5 4079.2 4101.4 4127.4 4154 4180.7 4206.2
4230.9 4252.6 4271.8 4288.9 4303.9 4317.2 4329.5 4338.3 4342.9 4343.9
4340.4 4330 4312.2 4293.5 4267.5 4231.5 4180.8 4110.2 4007.7 3856.2
3630.2 3322.9 2985 2650.2 2332.8 1969.9 1457.2 944.4 436.8 192.2
134.9 116.6 102.6 88.5 74.5 61.3 48.1 34.6 22.1 15.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2691.8 2675.4 2661.7 2650.5 2642.6 2636 2630.8 2627.4 2625.1
2624.4 2624.9 2627.3 2631 2636.4 2643.9 2653.1 2663.2 2675.6 2689.6
2704.9 2720.9 2737.9 2754.6 2771 2786.3 2802.6 2818.8 2834.3 2851
2868.7 2886.9 2906.9 2925.9 2948.9 2973.3 2999.1 3022.4 3045.6 3070.5
3097.1 3127.7 3153.9 3174.7 3193.7 3215 3237.6 3263.6 3291.8 3322.2
3355.9 3389.8 3422.3 3455 3486 3516 3546.3 3575.4 3602.1 3624.4
3646.4 3665.4 3679.7 3689.4 3693.4 3691.6 3684.5 3661.6 3620.3 3543.3
3409 3212.1 2973.1 2736.4 2544.3 2370.1 2101.4 1659 1183.1 707.1
238.7 155.2 126.1 104.1 82.3 65.2 50.4 37.4 25.9 18
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2677.1 2645.6 2617.3 2592.8 2570.4 2551 2533.2 2516.9 2500.4
2485.6 2471.1 2459.2 2448.7 2439 2431.8 2426.1 2421.3 2418 2417.8
2418.6 2420.6 2424.7 2429.1 2434.4 2440.7 2447.9 2454.8 2461.5 2468.2
2476 2484.5 2493.8 2502.6 2511.3 2521.4 2533.7 2546.8 2560.7 2575.8
2592.4 2611.4 2631.6 2655 2678.9 2702.9 2726.9 2750.2 2774.9 2800.6
2826.1 2851.4 2876.2 2904.8 2936.4 2968.1 3001.3 3037.9 3076.5 3116.5
3156.5 3200.2 3245.2 3290.1 3331.7 3371.9 3405.5 3439.3 3468.3 3493
3507.5 3499.2 3460.3 3382.7 3276.5 3155.2 3060.6 2984 2887.2 2637.8
2122.8 1507.8 892.8 291.1 193.4 158 127.5 97 66.7 45.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2664.7 2620.9 2581.3 2545.6 2513.9 2484.9 2455.6 2427.9 2402.5
2379.9 2358.2 2338.3 2319.7 2303 2288 2274.6 2263 2253.5 2245
2239 2234.2 2230.4 2228.1 2226.5 2226.2 2225.8 2225.8 2226.4 2226.5
2227 2228.6 2231.5 2234.3 2238.1 2243.1 2249.5 2258.6 2270.9 2286.4
2304.4 2324.5 2345.4 2368.1 2390.6 2413.5 2435.7 2456.5 2476.6 2495.7
2512.9 2531.1 2549.9 2570.6 2593.4 2619.8 2649 2681.8 2717.7 2756.2
2797.4 2842.8 2892.2 2945.5 3004.2 3067.6 3133.9 3204.6 3280.5 3360.8
3445.5 3535.7 3625.8 3719.3 3801.3 3851.6 3850.2 3784.9 3633.9 3362.4
2917.9 2366.4 1805.2 1366.2 1048.7 731.1 413.9 285.8 157.7 31.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2656 2603.5 2555.4 2513 2473.8 2435.2 2397.9 2364.3 2332.6
2303.6 2276.9 2253.5 2231.8 2212.5 2195.9 2179.8 2166.2 2154 2143.7
2135.1 2126.8 2119.5 2114.3 2109.2 2104.8 2100.3 2096.3 2092.9 2090.9
2090 2089.4 2089.2 2088.6 2088.6 2090.5 2095.7 2104.7 2117.6 2132
2148.2 2164.3 2179.3 2192.5 2204.7 2215.3 2224.5 2233.2 2242 2253.2
2265.4 2280 2296.7 2317.4 2340 2365.3 2391.1 2419.1 2451.4 2485.5
2522.9 2563.8 2608.4 2654.5 2705 2764.5 2836.9 2919.6 3013.1 3119.3
3235.7 3360.6 3477.4 3602 3729.5 3829.7 3890 3870.3 3703.9 3305.3
2855.9 2479.7 2221 2079 1575 1070.9 567.3 306.5 229.9 153.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2651.7 2593.7 2541.3 2494.4 2449.1 2405.8 2363.9 2326 2289.5
2256.3 2226.4 2200.9 2177.5 2155.3 2136.5 2118.9 2102.8 2088.7 2075.4
2061.7 2047.6 2034.9 2024.1 2014.6 2007.6 2003 2000.4 1999.8 2000.4
2001.9 2004.4 2007.7 2011.1 2015.2 2019.6 2025.2 2031.5 2037.2 2042.5
2048.5 2054.2 2059.4 2064.5 2069.2 2074.4 2079.7 2087.2 2097.6 2109.3
2121.6 2135.5 2151.7 2170.3 2191 2214.2 2240 2268.5 2298.9 2334.2
2369.8 2406.6 2446.7 2498 2558.2 2626.7 2705.6 2797.7 2896 2992.7
3079.8 3160.7 3233.4 3263.4 3197.2 2995.9 2633.2 2132.5 1784.2 1864
2276 2424 1913.7 1384.1 854.5 333.9 234.9 135.9 39.5 20.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2651.8 2592.2 2538.5 2490 2443.8 2398.2 2355.2 2315.5 2277.6
2243.5 2212.1 2184 2158.3 2135.3 2114.9 2096.3 2079.8 2064.3 2048.3
2032.1 2017.7 2004 1992.7 1983.9 1977.4 1973.1 1971 1971.4 1973.6
1976.9 1981.8 1988.3 1995.8 2003 2012 2022.1 2032 2043 2055
2067.8 2077.2 2087.9 2098.7 2109.5 2119.2 2127.8 2135.7 2140.2 2143.9
2147.8 2151.6 2154.4 2157.5 2163.8 2173.6 2187.8 2205.6 2229.2 2258
2292.7 2334.9 2384.7 2442.3 2510.7 2591.4 2682.7 2781.2 2879.1 2949.6
3012.9 3070.7 3092 3006.9 2773.5 2294.1 1731.8 1353.7 1431.2 1830.5
2109.8 1904.9 1385.8 866.7 353 282.6 212.2 141.8 71.4 1.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2656.4 2599.4 2547.6 2501 2456.9 2412.9 2371.7 2333.2 2296.9
2263.3 2233 2204.7 2180.7 2158.1 2137.4 2119.5 2103.7 2089.9 2077
2065 2053.3 2043.3 2034.2 2026.4 2020.4 2017.4 2016.4 2017.1 2018.9
2021.1 2023.1 2025.8 2029.2 2032.9 2037.1 2042.2 2047.9 2053.2 2057.4
2061.8 2067 2072.9 2080 2086.9 2093.8 2100.7 2109 2119.9 2132.8
2147.4 2163.4 2180.4 2199 2219.1 2241.5 2267.1 2294.8 2325.9 2358.9
2393.9 2432.7 2477.7 2532.9 2595.7 2666 2745.8 2837.5 2937.2 3028.7
3110.4 3187.9 3254.1 3278.3 3188.7 2949.8 2574.9 2098 1821.4 1976.3
2358.3 2366.7 1747.6 1162.4 585.4 318.3 220.8 123.4 26.8 14.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2665.3 2615.1 2568.2 2526.5 2486.9 2448.5 2411.2 2378 2344.9
2314.1 2286.4 2261 2237.5 2217.9 2199.6 2182.9 2169.4 2157.1 2148
2140.5 2135 2130.5 2126.9 2123.8 2122.3 2120.8 2119.1 2117.2 2116.2
2115.2 2114.3 2113.3 2113.2 2114.1 2116.7 2122.7 2133.6 2147.4 2163.9
2180.9 2195.7 2210.5 2223.3 2236.3 2247.9 2258 2267.4 2277.2 2287.9
2301.1 2316.3 2334.2 2354.5 2378.3 2403.9 2431.4 2461.9 2495.3 2532.4
2571.8 2616.9 2663.9 2709.2 2761.2 2825.2 2902 2986.1 3081.1 3187.8
3305.1 3425.5 3543.9 3666.1 3778.3 3864 3898.7 3852.8 3625.5 3191.1
2704.6 2270.5 2089 1871.2 1383.4 895.8 415.4 332.7 250 167.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2677.9 2638.3 2600.8 2566.7 2534.9 2504.4 2474.2 2445.7 2419.8
2395.5 2373 2352.1 2332.8 2315.6 2301.1 2289.2 2279.8 2271.2 2264.3
2259.3 2256.5 2254.8 2254.6 2254.9 2255.1 2255.8 2256.3 2257.3 2259
2261 2264 2266.9 2270.8 2275.1 2281 2288.3 2298.6 2313.4 2331.1
2350.7 2371.8 2394 2416 2437.4 2459 2478.6 2497.7 2514.9 2532
2548.9 2566.5 2586.3 2608 2633 2661.1 2692.6 2728.4 2768.4 2811.7
2858.1 2909 2963.5 3021 3084.7 3150.9 3220 3291.4 3367.3 3446.3
3529.4 3614.4 3699.9 3773 3807.3 3801.3 3736.3 3606.7 3397.1 3069
2621.5 2077 1559.3 1186.9 814.6 446.6 310.9 175.3 41.8 22
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2693.7 2667.1 2642.1 2619.5 2597.2 2577.7 2559.6 2541.2 2523.3
2507.3 2493.9 2482.8 2473.4 2465.5 2459.2 2454 2451.6 2451.1 2452.8
2456.7 2462.9 2469.5 2477.1 2486 2494.8 2503.7 2512.3 2521 2528.6
2536.4 2544.1 2551.6 2560 2568.2 2578.9 2590.2 2602.8 2616.3 2630.7
2645.6 2662.5 2680.8 2700.8 2723.5 2749 2776.2 2805.5 2835.2 2863.5
2890.6 2916.6 2943.5 2971.7 3002.5 3035.6 3072.3 3111.4 3151.7 3191.7
3232.5 3271.8 3311.6 3350.4 3387.1 3422.6 3457.7 3483.9 3498 3501.3
3485.2 3444.8 3377.9 3276.1 3160.5 3067.6 3015.5 2937.9 2689.2 2198
1552.2 906.4 270.4 192.6 161 131.7 102.2 72.8 55.2 37.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2710.2 2699.7 2690.5 2682 2674.9 2669.7 2664.9 2661.2 2658.7
2658.3 2659.8 2663.6 2669 2675.4 2683.1 2692.8 2705.2 2719 2734.9
2751.9 2771 2790.5 2809.5 2828 2846.9 2866.2 2884.5 2903.5 2923.1
2944.2 2966.6 2989.4 3012.7 3037.8 3065.6 3092.5 3116 3138.7 3157.4
3178.1 3196.2 3216.1 3238.7 3263 3286.9 3311 3338.5 3370.6 3403.2
3436.4 3469.9 3503.2 3535.7 3565.9 3592.7 3619.3 3642.4 3663.1 3682.4
3697.9 3708.3 3713.4 3716.3 3711.8 3699.1 3676.8 3634.3 3565.6 3448.7
3254.2 3001.4 2759.7 2574.7 2412.7 2149 1687.2 1197.1 706.9 218
154.7 125.6 106.7 87.7 68.9 54.2 41.1 29.4 20.4 11.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2714.7 2720.5 2728.6 2737.4 2747.9 2760.8 2774.2 2788.6 2804.6
2822.9 2844.5 2868.3 2893.1 2919.3 2948.2 2979.9 3012.3 3047.1 3083.8
3121.1 3159.5 3197.5 3236.2 3274.2 3313.8 3352.7 3393.7 3436.3 3481.3
3528.3 3578.2 3630.2 3685.4 3742.1 3798.5 3849.9 3901.2 3951.4 3991.1
4021.9 4048.3 4072.1 4096.9 4122.9 4148.6 4174.3 4201.2 4224.9 4246.3
4265.2 4281.4 4296.9 4310.9 4322.3 4330.8 4338.2 4342.4 4344.3 4338.3
4326.9 4315.4 4300.7 4278.4 4246.8 4195.5 4121.2 4019.5 3865.8 3639.5
3335 2988.2 2655.1 2339.4 1996 1499.2 918.5 426.6 319.8 220.8
121.7 104.5 90.7 77.4 64 50.2 37.7 25.3 12.8 4.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2731.3 2754.9 2781.2 2808.9 2838.4 2870.3 2905.4 2941.6 2980.1
3022.5 3069.1 3118.5 3169.9 3223.6 3279.2 3338.2 3401 3464.9 3531.2
3598.4 3668.8 3739.3 3813.4 3886.3 3959.1 4032.7 4107.9 4185.3 4267.1
4347.8 4435.5 4523.5 4615.4 4703.9 4784 4860.7 4925.2 4969.6 4998.8
5014.1 5025.8 5045 5076 5109.5 5142.2 5172.2 5201.4 5231.9 5262
5289.9 5313.4 5332.1 5346.1 5354.4 5357.9 5355.2 5347.4 5334.8 5315.2
5285.5 5250.2 5208.4 5155.3 5092.1 5014.1 4911.3 4781.4 4625.9 4444.6
4213.5 3922.2 3591 3201.8 2787.2 2329.8 1825.9 1263.8 720.1 360.5
250 145.7 119.1 101.1 83.9 65.6 48.3 34.5 20.8 7.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2748.1 2789 2833.6 2881.7 2933.2 2987 3045.5 3108.3 3174.4
3244.5 3320.3 3400.5 3487.3 3577.3 3671.3 3769.2 3872.2 3975.7 4081.5
4189.7 4298.7 4407.6 4515.6 4622.4 4726.1 4825.9 4928.3 5027.6 5127.4
5231.9 5341.7 5449.4 5551.3 5643.7 5726.5 5787.9 5820.6 5830.2 5830.2
5829.3 5835.8 5848 5865.5 5889.4 5918.6 5949.1 5978.3 6003.1 6024
6038.4 6047.1 6052.4 6054.1 6050.6 6040.6 6023.2 6000.1 5965.7 5923.8
5875.5 5818.8 5750.4 5669.4 5578.3 5470.3 5345.7 5208 5043.7 4851.1
4631.5 4381.9 4110.7 3796.4 3441.4 3052.5 2635.3 2168.1 1668.5 1191.4
728.6 370 244.6 126.3 99.2 76.3 57.6 41.1 33.2 25.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2762.3 2818 2879.1 2947.1 3018.8 3096.3 3179.7 3267.7 3363.6
3465.3 3573.7 3688.9 3811.5 3941.5 4074.8 4215 4357.5 4503.9 4647.7
4789.3 4928.7 5060.7 5193.2 5317.8 5439.8 5560 5682.5 5807.1 5926.5
6044.5 6168.3 6277.2 6378.7 6461.9 6516.4 6533.4 6526.4 6500.7 6472.4
6457.6 6458.4 6468.9 6482.8 6494.6 6502.5 6503.8 6499.8 6490.7 6477.6
6459.8 6438.8 6413.1 6382.2 6346 6304.6 6253.2 6190.1 6114.7 6031.9
5941.7 5843.2 5733.4 5606.6 5455 5282 5089.5 4883.4 4659.4 4418.5
4156.6 3884 3610 3327.3 3033.9 2711.6 2344.1 1878.5 1282.1 734.6
361.4 273.8 188.6 162.2 140.5 119.4 96.9 70.4 38.7 29.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2773.7 2841.8 2916.8 2999 3090.1 3188 3292.8 3405.5 3524.8
3653.6 3793.7 3939.6 4096.2 4259.1 4428.5 4603.7 4784 4964 5138.7
5306.9 5468.5 5621.5 5769.2 5911.2 6052.8 6194.4 6330.3 6452.8 6569.5
6683.7 6800 6906.3 6981.3 7017.9 7011.8 6976.1 6914.2 6859.3 6826.2
6807.4 6797 6786.1 6773.9 6760.4 6742.5 6721.2 6695.5 6663.2 6624
6578.7 6525.5 6465.4 6404.4 6339.9 6268.5 6185.7 6087.7 5973.9 5846.7
5702.1 5536.5 5356.1 5162.7 4943.9 4703 4437.6 4168.6 3894.7 3633.1
3381.1 3120 2830.3 2537.7 2225.4 1834.4 1422.4 1078.3 795 572.1
436.5 301.5 166.4 136.5 109.7 78.6 57.6 41.6 27 12.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2782.1 2857.3 2941.7 3034.5 3136.1 3248.4 3367 3494 3633.6
3782.2 3942.7 4109 4291.3 4479.9 4673.4 4877.3 5082.1 5282.9 5475.9
5662.4 5838.4 6002.3 6166.1 6322.5 6474.1 6607 6725.1 6828.8 6932.1
7049.3 7156.4 7233.6 7268.4 7256.2 7198.3 7117.2 7034.9 6981.7 6952.1
6934.7 6919.9 6904.2 6883.7 6858.4 6823.6 6781.3 6733.8 6682.8 6632.3
6579.1 6523.4 6454.5 6372.6 6274.6 6159.6 6031.9 5886.8 5716.9 5530.8
5327.4 5094.3 4819.8 4506.1 4157.7 3822.3 3506.9 3216.1 2961.5 2729.3
2502.1 2215.7 1806.7 1310.2 841.8 489.3 382.9 278 173.1 143.8
124 107.5 94.1 83.7 70.7 56.8 44.7 33.2 21.7 10.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2715.4 2785.1 2862.9 2949.3 3046 3150.5 3266.7 3391 3525.2 3669.9
3825.1 3993.4 4168.2 4359.2 4560.5 4766.6 4976.6 5187.1 5393.6 5595.3
5787.9 5971.8 6139.1 6302.5 6453.7 6598.3 6722.9 6832.3 6930.7 7034.4
7159.5 7261.9 7336.4 7361.2 7336.8 7268 7178.7 7100.2 7056.2 7030.5
7010.5 6987.8 6959.5 6924.2 6881.5 6829.2 6771.3 6710.7 6648.8 6586.1
6519 6444.9 6360.8 6267.2 6156.9 6036.2 5895.1 5736 5555.2 5363.1
5132.6 4849.8 4514.8 4135.5 3751.2 3391.6 3085.7 2846.5 2655.6 2461.9
2158.6 1684.5 1118.8 627.5 476.2 328.1 180 151.7 132.2 118.4
106.4 95 84.2 73 61.9 50.5 38.9 27.3 15.7 7.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
